Multifunctions control for scenes control, DND/MUR management and temperature control
KNOW MORE
Containment systems with integrated cooling mechanisms to regulate temperature
Intelligent solutions for a connected tomorrow
Range of accessories to enrich your living environment with enhanced IoT - based user
In today’s ever-evolving work culture, where design meets digital demand, Legrand India has taken workspace connectivity to a new level with Incara—a sophisticated solution that’s already turning heads. Having made its debut, Incara is now reshaping how modern environments—offices, hotels, lounges, and co-working spaces—power up. This blog unpacks everything you need to know about Incara’s standout features, elegant design language, and the feedback-driven enhancements that make it more than just a power module—it’s a productivity enabler.
Incara is Legrand’s fully integrated range of power and data access
modules, designed to blend effortlessly into contemporary furniture. Whether
it’s mounted on a hot desk, embedded in a boardroom table, or tucked into a
hotel counter, Incara gives users instant, ergonomic access to
connectivity—without compromising aesthetics or comfort.
The range includes pop-up, flip-up, and top-access modules engineered for
intuitive use. Every design reflects Legrand’s plug-and-play
philosophy—making it simple for installers, seamless for users, and stunning
for anyone who values a tidy, connected workspace.
What’s New:
Pop-Up Module: Configurations now include 3, 4, 2×4, and 8-module
options
Flip-Up Module: Enhanced compatibility with HDMI, RJ45, USB-C chargers
and offered in 8 or 12-module builds
Top Access Module: Available in two widths—295mm and 385mm—to suit
different table formats
These refinements ensure Incara adapts to every setting—from individual
workstations to enterprise-scale deployments.
Why Incara Stands Out
(1) Smart Access Designs
Pop-Up Modules: Discreet and elegant—press down, and the unit reveals
sockets and USBs, retracting cleanly when not in use.
Flip-Up Modules: With a premium sliding lid and access on both sides,
these modules are ideal for high-end settings.
Top Access Modules: Always visible yet unobtrusive, these are recessed
for minimal surface disruption and maximum utility.
(2) Elegant Finishes & Enduring Build
Crafted in brushed aluminium, black, white, and other premium tones, Incara
modules are built to blend in—and last. High-quality metal construction
ensures resistance to wear, even in high-traffic environments.
(3) Fully Customisable with Arteor Integration
Leveraging Legrand’s Arteor range of 250+ modules, Incara lets users mix
and match:
USB Type-A and Type-C (15W to 63W PD)
6A 2P+E sockets
HDMI, A/V, RJ45 CAT6 UTP
Switches and more
It’s modularity with muscle—future-ready for any power or data
requirement.
(4) Built for a Greener Tomorrow
Staying aligned with Legrand’s sustainability roadmap, Incara
embraces:
Eco-design principles
Recyclable materials
Minimal plastic
Cardboard-based packaging
Modular designs that extend product lifespan
Powering up responsibly has never looked this good.
Use Case Highlights
🔌 Incara Pop-Up Module
Design: Ultra-slim, flush finish in brushed aluminium
Features: Smooth damper-controlled rise, IP44 protection on select
variants
Perfect For: Hot desks, open offices, conference zones
Now With: 3, 4, 2×4, and 8-module configurations
💼 Incara Flip-Up Module
Design: 100% metal finish with patented sliding lid
Features: Dual-side access, retractable sockets, tested for 18,000+
cycles
Perfect For: Executive tables, premium boardrooms, hotel lounges
Now With: HDMI, RJ45, USB-C support; available in 8 & 12-module
builds
🧩 Incara Top Access Module
Design: Always-open slot with concealed cable management basket
Features: Soft-closing lid, dual width options (295mm / 385mm)
Perfect For: Co-working spaces, libraries, collaborative desks
Connected, Clutter-Free, and Ready for the Future
Modern workspaces demand mobility, minimalism, and multi-functionality.
Incara meets all three—making messy extension cords and clunky charging hubs
obsolete.
Whether it’s a quick USB-C charge during a lounge meeting or powering
multiple devices in a high-stakes pitch, Incara puts control back in your
hands—and power at your fingertips.
Final Word
Incara is no longer just launched. It’s being embraced. As workplaces
transform, Incara is setting the standard for seamless integration of power,
design, and sustainability.
Legrand India once again leads the way—redefining what it means to work
smart, stay connected, and design with intent.
From corporate suites to casual corners, Incara is where power meets
elegance.
How to get the best cooling experience in 2025 with a fan regulator
READ SMART SPACEStart the year smart: buy switches online to revolutionize your 2025 lifestyle
READ SMART SPACELoading Social Feed...
Unlock insights that can help you stay ahead in industry. This whitepaper covers key trends, actionable strategies, and expert recommendations to drive growth and innovation.
Fill in the details to create your account
Fill in the details to login into your account