Containment systems with integrated cooling mechanisms to regulate temperature
Range of accessories to enrich your living environment with enhanced IoT - based user
Connected Switch With Dimmer Option Without Neutral Supplied With Bleeder 240V Ac 50-60 Hz 1.5 Mm2 Rigid Wire Connected Switch Without Neutral With Dimmer Options, Configured By Default As On/Off, For 2 Module 45 X 45 Mm Can Be Combined With One Or More Wireless Lighting Controls(Dimmer Mode Can Be Activated From Home+Control App) For Local Or Remote Control Of Your Lighting, Supplied With An Active Power Compensator I.E Bleeder, Mandatory To Ensure Optimum Operation With Commercially-Available Lamps, One Bleeder Per Lighting Circuit Is Sufficient Easy To Install In Place Of A Standard Switch In A Box 35 Mm Deep, Push Button For All Types Of Lamps: Dimmable Led : 60W Max Halogen : 300W Max CFL : 60W Max Fluorescent Tube - 300VA.
You can add up to 16 products at once.
choose 16
Connected Switch With Dimmer Option Without Neutral Supplied With Bleeder 240V Ac 50-60 Hz 1.5 mm2 Rigid Wire Connected Switch Without Neutral With Dimmer Options, Configured By Default As On/Off
679360
India
2 years warranty provided by the manufacturer from date of purchase
Novateur Electrical and Digital Systems Pvt Ltd, 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059,Maharashtra. India.
Unlock insights that can help you stay ahead in industry. This whitepaper covers key trends, actionable strategies, and expert recommendations to drive growth and innovation.
Fill in the details to create your account
Fill in the details to login into your account